Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFTMH-20T
Part #:716582
Catalog #:SFTMH-20T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.56 in | Bore Diameter (in): | 1.25 in |
| Overall Length (in): | 6.13 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 3.75 in | Length Through Bore (in): | 1.81 in |
| Overall Height (in): | 1.81 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Color: | Black |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.56 in | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0386 cps |
| End Cap Available: | Yes | Static Load Rating (lb): | 3,493 lb |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Size Code: | 2-17 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 5,782 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.859 in | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 4000 rpm |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461340677 | Weight: | 3.48 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

