Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFTMH-27T
Part #:716584
Catalog #:SFTMH-27T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.109 in | Overall Length (in): | 7.06 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Overall Height to End Cap (in): | 3 in | Length Through Bore (in): | 2.00 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.9375 in | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 5,139 lb | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 2.307 in | Max Operating Temperature (C): | 104 °C |
| Insert: | MH-27T | Maximum Speed (RPM): | 3000 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 7,901 lb |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-111 | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662461340691 | Weight: | 4.74 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

