Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFT-24T CTY
Part #:726260
Catalog #:SFT-24T CTY
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.75 in | Overall Height (in): | 2.078 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.69 in | Ability to Relubricate: | No |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Insert: | 2-18T | Dynamic Load Rating (lb): | 7,340 lb |
| Maximum Speed (RPM): | 5850 rpm | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 2.083 in |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 4,467 lb |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-19 |
General Specifications
| UPC: | 662461135860 | Weight: | 4.80 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

