Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - TFT-PN16
Part #:704347
Catalog #:TFT-PN16
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Powder coat epoxy cast iron housing
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 45 in/lbs |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Dynamic Load Rating (lb): | 2,801 lb | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Roller Spin: | 0.0442 cps | Housing Material: | Cast Iron |
| Size Code: | 2-015 | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 1.375 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Concentric |
| Insert: | PN-16 | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 1,651 lb | Maximum Speed (RPM): | 2700 rpm |
| Housing Coating: | Powder Coated | End Cap Available: | No |
General Specifications
| UPC: | 662461372166 | Weight: | 1.40 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

