Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - SFT-19T XLO
Part #:705295
Catalog #:SFT-19T XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.25 in |
| Overall Height (in): | 1.67 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 4.5940 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Extra Low Drag | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Labryinth Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.23 in | Setscrew Torque (in-lbs): | 85 in/lbs |
| Fixed vs. Expansion: | Fixed | Cage Type: | Land Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Concentric |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 4,381 lb | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubricant: | Oil Coated Only - No Factory Grease Fill |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Size Code: | 2-13 | Maximum Speed (RPM): | 2150 rpm |
| Insert: | 2-13T XLO | Static Load Rating (lb): | 2,567 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
General Specifications
| UPC: | 662461261576 | Weight: | 2.35 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

