Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - SFT-204TM XLO
Part #:706293
Catalog #:SFT-204TM XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Metric fitting and mounting bolts
- Nylon retainer to reduce overall drag
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.39 in | Overall Length (in): | 4.41 in |
| Bolt Size (mm): | M10 mm | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 1.28 in |
| Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Extra Low Drag |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 1.75 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 1,444 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0381 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-012 |
| Cage Type: | Land Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Insert: | 5204TM XLO | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Oil Coated Only - No Factory Grease Fill |
| Dynamic Load Rating (lb): | 2,611 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 2900 rpm | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.192 in |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461270080 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

