Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - SFT-12T XLO
Part #:708112
Catalog #:SFT-12T XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.38 in |
| Overall Height (in): | 1.39 in | Overall Length (in): | 4.41 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Extra Low Drag | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Labryinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.75 in | Vibration Frequency Roller Spin: | 0.0381 cps |
| Max Operating Temperature (F): | 400 °F | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Insert: | 2-012T XLO | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Oil Coated Only - No Factory Grease Fill |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.192 in |
| Static Load Rating (lb): | 1,444 lb | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 2,611 lb |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-012 |
| Maximum Speed (RPM): | 2900 rpm | Shaft Locking Type: | Concentric |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461297766 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

