Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ESFT-204TM XLO
Part #:717742
Catalog #:ESFT-204TM XLO
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Metric fitting and mounting bolts
- Nylon retainer to reduce overall drag
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.38 in |
| Overall Height (in): | 1.39 in | Bolt Size (mm): | M10 mm |
| Overall Length (in): | 4.41 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 1.28 in |
| Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | Extra Low Drag | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.192 in |
| Size Code: | 2-012 | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Shaft Locking Type: | Concentric | Static Load Rating (lb): | 1,444 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Expansion |
| Maximum Speed (RPM): | 2900 rpm | Lubricant: | Oil Coated Only - No Factory Grease Fill |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Radial Clearance: | Standard |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | 5204TM XLO | Dynamic Load Rating (lb): | 2,611 lb |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461387986 | Weight: | 1.80 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

