Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Speed - SFT-16T HS
Part #:714510
Catalog #:SFT-16T HS
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.498 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | High Speed |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Low Drag Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 1.98 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 70 in/lbs | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Dynamic Load Rating (lb): | 2,801 lb | Radial Clearance: | Standard |
| Size Code: | 2-015 | Shaft Locking Type: | Concentric |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0442 cps |
| Cage Type: | Land Riding Retainer | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Inner Ring Outside Diameter (in): | 1.375 in |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,651 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 10200 rpm | Insert: | 2-1T HS |
General Specifications
| UPC: | 662461323397 | Weight: | 1.80 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

