Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - SFT-204TM HI
Part #:708029
Catalog #:SFT-204TM HI
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger
- Increased internal clearance
- Krytox® high temperature grease
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 4.41 in | Bolt Size (mm): | M10 mm |
| Overall Height (in): | 1.39 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 1.28 in |
| Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3200 rpm |
| Dynamic Load Rating (lb): | 2,611 lb | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Radial Clearance: | Increased | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide | Insert: | 5204TM HI |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,444 lb |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.192 in |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0381 cps |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Max Operating Temperature (F): | 400 °F | Lubricant: | PTFE thickened Grease |
| Size Code: | 2-012 |
General Specifications
| UPC: | 662461297285 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

