Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - SFT-16T HT
Part #:724200
Catalog #:SFT-16T HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.498 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 70 in/lbs |
| Locking Collar Outside Diameter (in): | 1.98 in | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Concentric |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Cast Iron |
| Lubricant: | Synthetic NLGI 2 High Temperature Grease | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Insert: | 2-1T HT | Dynamic Load Rating (lb): | 2,801 lb |
| Size Code: | 2-015 | Radial Clearance: | Increased |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 400 °F | Static Load Rating (lb): | 1,651 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0442 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2750 rpm |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.375 in |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461315330 | Weight: | 1.80 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

