Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - SFT-16T LO
Part #:714012
Catalog #:SFT-16T LO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Channeling grease that helps reduce drag while lubricating the bearing
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.498 in | Overall Length (in): | 4.88 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 1.98 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 70 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 5000 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Dynamic Load Rating (lb): | 2,801 lb | Size Code: | 2-015 |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Insert: | 2-1T LO |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 1,651 lb |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0442 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Lubricant: | Lithium NLGI 2 Low Torque Grease |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.375 in |
General Specifications
| UPC: | 662461322499 | Weight: | 1.80 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

