Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - SFT-23T LO
Part #:714015
Catalog #:SFT-23T LO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Channeling grease that helps reduce drag while lubricating the bearing
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Low Drag | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.56 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 3,493 lb | Shaft Locking Type: | Concentric |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Roller Spin: | 0.0386 cps |
| Lubricant: | Lithium NLGI 2 Low Torque Grease | Dynamic Load Rating (lb): | 5,782 lb |
| Size Code: | 2-17 | Insert: | 2-17T LO |
| Cage Type: | Land Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3700 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 1.859 in | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461322581 | Weight: | 3.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

