Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SFT-24T RM
Part #:701099
Catalog #:SFT-24T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.13 in |
| Overall Length (in): | 6.75 in | Overall Height (in): | 2.078 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Housing Color: | Black | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 2.69 in | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.083 in | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 5850 rpm | Shaft Locking Type: | Concentric |
| Size Code: | 2-19 | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Static Load Rating (lb): | 4,467 lb | Insert: | 2-18T RM |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 7,340 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No |
General Specifications
| UPC: | 662461370803 | Weight: | 4.80 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

