Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SFT-19T RM
Part #:704343
Catalog #:SFT-19T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.25 in |
| Overall Height (in): | 1.67 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 4.5940 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Options: | Reduced Maintenance - Lubed for Life |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.23 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Setscrew Torque (in-lbs): | 85 in/lbs |
| Inner Ring Outside Diameter (in): | 1.587 in | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 4,381 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 220 °F | Insert: | 2-13T RM |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 7600 rpm |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0385 cps |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Concentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-13 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer | End Cap Available: | No |
General Specifications
| UPC: | 662461372081 | Weight: | 2.40 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

