Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SFT-208TMC RM
Part #:704351
Catalog #:SFT-208TMC RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.13 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 6.75 in | Bolt Size (mm): | M14 mm |
| Overall Height (in): | 2.079 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.56 in | Bolt Spacing (in): | 5.6569 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Reduced Maintenance - Lubed for Life |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 4150 rpm |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 2.083 in | Dynamic Load Rating (lb): | 7,340 lb |
| Housing Material: | Cast Iron | Size Code: | 2-19 |
| Insert: | 5208TMC RM | Static Load Rating (lb): | 4,467 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461372210 | Weight: | 4.80 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

