Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - BSFT-27TH RMD
Part #:704797
Catalog #:BSFT-27TH RMD
KEY FEATURES
- Sealmaster® Bev Dry™ cast iron housing with bolt on end cap and back side shield for optimal protection
- Skwezloc® concentric locking for near perfect concentricity
- High performance triple contact seal design provide multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain relubrication
- Tapered land outer ring ensures that lubricant will be easily directed back to the raceway
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Length (in): | 7.06 in | Overall Height (in): | 2.107 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.8440 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Backside Shield included loose in box |
| Outer Ring Land Profile: | Tapered Lands | Options: | Reduced Maintenance - Lubed for Life |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.94 in | Ability to Relubricate: | No |
| Static Load Rating (lb): | 5,139 lb | Max Operating Temperature (C): | 104 °C |
| End Cap Available: | No | Dynamic Load Rating (lb): | 7,901 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 1600 rpm |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Size Code: | 2-111 | Cage Type: | Land Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.297 in |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Concentric | Insert: | 2-111TH RM |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461373132 | Weight: | 5.10 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

