Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SFT-16T RM
Part #:712343
Catalog #:SFT-16T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.498 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 70 in/lbs | Locking Collar Outside Diameter (in): | 1.98 in |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.375 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-015 | Maximum Speed (RPM): | 9000 rpm |
| Shaft Locking Type: | Concentric | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0442 cps | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | 2-1T RM | Radial Clearance: | Standard |
| Static Load Rating (lb): | 1,651 lb | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461346013 | Weight: | 1.62 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

