Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-216
Part #:766957
Catalog #:VF2B-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.69 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.498 in | Overall Length (in): | 4.89 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 70 in/lbs |
| Locking Collar Outside Diameter (in): | 1.98 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | Standard |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 3,150 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Maximum Speed (RPM): | 5500 rpm | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Concentric | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0387 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 1.313 in | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | VB-216 | Static Load Rating (lb): | 1,760 lb |
| Size Code: | 205 | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662460347189 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

