Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-316
Part #:766972
Catalog #:VF2B-316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.13 in |
| Overall Length (in): | 5.56 in | Overall Height (in): | 1.625 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 70 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.06 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Shaft Locking Type: | Concentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0385 cps | Insert: | VB-316 |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 4,381 lb |
| Inner Ring Outside Diameter (in): | 1.587 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Size Code: | 2-13 | Maximum Speed (RPM): | 4500 rpm |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Medium Duty |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662460347332 | Weight: | 2.00 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

