Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-320
Part #:766974
Catalog #:VF2B-320
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.56 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 207 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | No | Static Load Rating (lb): | 3,440 lb |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Medium Duty | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 4000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.844 in | Radial Clearance: | Standard |
| Insert: | VB-220 | Vibration Frequency Roller Spin: | 0.0383 cps |
| Dynamic Load Rating (lb): | 5,810 lb |
General Specifications
| UPC: | 662460347356 | Weight: | 3.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

