Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-324
Part #:766976
Catalog #:VF2B-324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.109 in | Overall Length (in): | 7.09 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.81 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | VB-324 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 7,370 lb | Static Load Rating (lb): | 4,590 lb |
| Inner Ring Outside Diameter (in): | 2.281 in | Housing Material: | Cast Iron |
| Bearing Type: | Medium Duty | Shaft Locking Type: | Concentric |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 3000 rpm |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 209 |
General Specifications
| UPC: | 662460347370 | Weight: | 4.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

