Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-327
Part #:766977
Catalog #:VF2B-327
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Length (in): | 7.44 in | Overall Height (in): | 2.219 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 3.25 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Medium Duty | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 5,220 lb | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3000 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Concentric | Inner Ring Outside Diameter (in): | 2.469 in |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Insert: | VB-327 |
| Size Code: | 210 | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 7,920 lb | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No |
General Specifications
| UPC: | 662460347387 | Weight: | 5.88 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

