Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-236
Part #:765130
Catalog #:VF2E-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.44 in |
| Overall Height (in): | 3.25 in | Overall Length (in): | 9.25 in |
| Bore Diameter (in): | 2.2500 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 3.06 in | Bolt Spacing (in): | 7.9380 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.38 in | Ability to Relubricate: | Yes |
| Size Code: | 212 | Static Load Rating (lb): | 8,150 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 11,789 lb | Shaft Locking Type: | Eccentric |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 2500 rpm | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.984 in | Fixed vs. Expansion: | Fixed |
| Insert: | VE-236 | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289521012 | Weight: | 10.28 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

