Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-223
Part #:767382
Catalog #:VF2E-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.63 in |
| Overall Height (in): | 2.078 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.02 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Locking Collar Outside Diameter (in): | 2.19 in |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 3,440 lb |
| Insert: | VE-223 | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 4000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0383 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 1.847 in | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 5,810 lb | Shaft Locking Type: | Eccentric |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289520862 | Weight: | 2.94 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

