Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-212
Part #:767820
Catalog #:VF2E-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.44 in |
| Overall Length (in): | 4.41 in | Overall Height (in): | 1.8 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.26 in |
| Size Code: | 204 | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0332 cps |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 1,480 lb | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 2,870 lb | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.121 in | Insert: | VE-212 |
| Maximum Speed (RPM): | 4000 rpm | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Eccentric | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
General Specifications
| UPC: | 662289520725 | Weight: | 1.24 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

