Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-231
Part #:767903
Catalog #:VF2E-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 7.44 in | Overall Height (in): | 2.63 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.47 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.75 in |
| Shaft Locking Type: | Eccentric | Inner Ring Outside Diameter (in): | 2.469 in |
| Maximum Speed (RPM): | 3000 rpm | Dynamic Load Rating (lb): | 7,920 lb |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | Standard |
| Size Code: | 210 | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 5,220 lb |
| Fixed vs. Expansion: | Fixed | Insert: | VE-231 |
General Specifications
| UPC: | 662289520947 | Weight: | 5.66 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

