Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-232
Part #:767932
Catalog #:VF2E-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.00 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 2.97 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.81 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.00 in |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 2500 rpm | Insert: | VE-232 |
| Shaft Locking Type: | Eccentric | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Size Code: | 211 |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 6,570 lb | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 9,800 lb | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No |
General Specifications
| UPC: | 662289520961 | Weight: | 8.75 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

