Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-239
Part #:767987
Catalog #:VF2E-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.44 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 9.25 in | Overall Height (in): | 3.25 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 3.06 in | Bolt Spacing (in): | 7.9380 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.38 in | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 2500 rpm | End Cap Available: | No |
| Insert: | VE-239 | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 2.984 in | Dynamic Load Rating (lb): | 11,789 lb |
| Cage Type: | Ball Riding Retainer | Size Code: | 212 |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 8,150 lb | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289521043 | Weight: | 9.62 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

