Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-20MM
Part #:732664
Catalog #:VF2S-20MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.44 in | Bolt Size (in): | 3/8 in |
| Bolt Size (mm): | M10 mm | Overall Height (in): | 1.484 in |
| Overall Length (in): | 4.41 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.281 in |
| Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 2,870 lb |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 6500 rpm |
| Insert: | VS-20MM | Vibration Frequency Roller Spin: | 0.0332 cps |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Cage Type: | Ball Riding Retainer |
| Size Code: | 204 | Static Load Rating (lb): | 1,480 lb |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 1.121 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662460604589 | Weight: | 1.50 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

