Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-30MM
Part #:732666
Catalog #:VF2S-30MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bolt Size (mm): | M10 mm |
| Overall Height (in): | 1.734 in | Overall Length (in): | 5.59 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.567 in | Bolt Spacing (in): | 4.5870 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | Standard |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Size Code: | 206 | Bearing Type: | Standard Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | M8x1 | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Roller Spin: | 0.0385 cps | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.586 in |
General Specifications
| UPC: | 662460604602 | Weight: | 2.36 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

