Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-35MM
Part #:732667
Catalog #:VF2S-35MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Bolt Size (mm): | M12 mm |
| Overall Height (in): | 1.922 in | Bore Diameter (mm): | 35 mm |
| Foot Height (in): | 0.59 in | Length Through Bore (in): | 1.766 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 6850 rpm |
| Dynamic Load Rating (lb): | 5,810 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.847 in | Shaft Locking Type: | Set Screw |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Insert: | VS-35MM | Vibration Frequency Roller Spin: | 0.0383 cps |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Fixed vs. Expansion: | Fixed |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460604619 | Weight: | 2.99 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

