Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-40MM
Part #:732668
Catalog #:VF2S-40MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.00 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Length (in): | 6.752 in |
| Overall Height (in): | 2.016 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.906 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 7,340 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 2.083 in | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Static Load Rating (lb): | 4,460 lb | Size Code: | 208 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Insert: | VS-40MM | Maximum Speed (RPM): | 3500 rpm |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662460604626 | Weight: | 3.98 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

