Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-45MM
Part #:732669
Catalog #:VF2S-45MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 7.09 in | Overall Height (in): | 2.141 in |
| Bolt Size (mm): | M14 mm | Bore Diameter (mm): | 45 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2.031 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | End Cap Available: | No |
| Insert: | VS-45MM | Static Load Rating (lb): | 4,590 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3000 rpm |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Size Code: | 209 | Dynamic Load Rating (lb): | 7,370 lb |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | M8x1 | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.281 in |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662460604633 | Weight: | 4.21 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

