Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-55MM
Part #:732671
Catalog #:VF2S-55MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.00 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 8.5 in | Bolt Size (mm): | M16 mm |
| Overall Height (in): | 2.656 in | Bore Diameter (mm): | 55 mm |
| Foot Height (in): | 0.81 in | Length Through Bore (in): | 2.250 in |
| Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Size Code: | 211 | Dynamic Load Rating (lb): | 9,800 lb |
| Inner Ring Outside Diameter (in): | 2.719 in | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 6,570 lb |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Insert: | VS-55MM |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2500 rpm |
General Specifications
| UPC: | 662460604657 | Weight: | 7.58 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

