Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-60MM
Part #:732672
Catalog #:VF2S-60MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Height (in): | 2.688 in |
| Bolt Size (mm): | M16 mm | Bore Diameter (mm): | 60 mm |
| Foot Height (in): | 0.81 in | Length Through Bore (in): | 2.563 in |
| Bolt Spacing (in): | 7.9380 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Cast Iron |
| End Cap Available: | No | Size Code: | 212 |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.984 in | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 8,150 lb | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 2500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 11,789 lb | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-60MM | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662460604664 | Weight: | 8.23 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

