Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-212 CTY
Part #:764570
Catalog #:VF2S-212 CTY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.44 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.41 in | Overall Height (in): | 1.484 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.281 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Insert: | VS-212 | Size Code: | 204 |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,480 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Dynamic Load Rating (lb): | 2,870 lb | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 6500 rpm |
| Vibration Frequency Roller Spin: | 0.0332 cps | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 1.121 in |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662460524054 | Weight: | 1.12 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

