Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-239
Part #:765005
Catalog #:VF2S-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.44 in |
| Overall Height (in): | 2.688 in | Overall Length (in): | 9.25 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing (in): | 7.9380 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (RPM): | 2500 rpm |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 212 | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 8,150 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 11,789 lb | Shaft Locking Type: | Set Screw |
| Insert: | VS-239 | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.984 in |
| End Cap Available: | No |
General Specifications
| UPC: | 662289521562 | Weight: | 8.25 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

