Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-327
Part #:766221
Catalog #:VF2S-327
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 7.44 in | Overall Height (in): | 2.391 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | End Cap Available: | No |
| Insert: | VS-327 | Maximum Speed (RPM): | 3000 rpm |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 210 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 7,920 lb |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.469 in |
| Static Load Rating (lb): | 5,220 lb | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Medium Duty |
General Specifications
| UPC: | 662460339313 | Weight: | 5.24 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

