Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-328
Part #:766222
Catalog #:VF2S-328
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.56 in |
| Overall Height (in): | 2.391 in | Overall Length (in): | 7.44 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Size Code: | 210 | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 5,220 lb | End Cap Available: | No |
| Maximum Speed (RPM): | 2500 rpm | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | VS-328 | Max Operating Temperature (C): | 107 °C |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.469 in |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Medium Duty |
| Dynamic Load Rating (lb): | 7,920 lb |
General Specifications
| UPC: | 662460339320 | Weight: | 5.04 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

