Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-331
Part #:766223
Catalog #:VF2S-331
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.00 in |
| Overall Height (in): | 2.656 in | Overall Length (in): | 8.5 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.250 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 2500 rpm | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 6,570 lb |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 211 |
| Insert: | VS-331 | Bearing Type: | Medium Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 9,800 lb |
| Inner Ring Outside Diameter (in): | 2.719 in |
General Specifications
| UPC: | 662460339337 | Weight: | 7.62 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

