Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-226
Part #:767407
Catalog #:VF2S-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Length (in): | 7.09 in | Overall Height (in): | 2.141 in |
| Bore Diameter (in): | 1.625 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 3000 rpm | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Size Code: | 209 | Insert: | VS-226 |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 7,370 lb |
| Inner Ring Outside Diameter (in): | 2.281 in | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 4,590 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662289521449 | Weight: | 4.42 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

