Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-208
Part #:767630
Catalog #:VF2S-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.13 in |
| Overall Height (in): | 1.25 in | Overall Length (in): | 3.88 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.098 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Size Code: | 203 |
| Static Load Rating (lb): | 1,110 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Maximum Speed (RPM): | 7500 rpm |
| Dynamic Load Rating (lb): | 2,360 lb | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 0.941 in | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Insert: | VS-208 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0293 cps |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289521241 | Weight: | 0.79 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

