Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-215
Part #:767899
Catalog #:VF2S-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.69 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.551 in | Overall Length (in): | 4.89 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.363 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Max Operating Temperature (C): | 107 °C | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Size Code: | 205 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | VS-215 |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0387 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Dynamic Load Rating (lb): | 3,150 lb |
| Maximum Speed (RPM): | 5500 rpm | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,760 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662289521326 | Weight: | 1.40 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

