Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-231
Part #:767900
Catalog #:VF2S-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.56 in |
| Overall Height (in): | 2.391 in | Overall Length (in): | 7.44 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 7,920 lb |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Maximum Speed (RPM): | 3000 rpm | Size Code: | 210 |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 5,220 lb |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 2.469 in |
| Fixed vs. Expansion: | Fixed | Insert: | VS-231 |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289521487 | Weight: | 4.56 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

