Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-208 AH
Part #:764288
Catalog #:VF2S-208 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.13 in |
| Overall Height (in): | 1.25 in | Overall Length (in): | 3.88 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.098 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0293 cps | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 7500 rpm |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 0.941 in |
| End Cap Available: | No | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Insert: | VS-208 |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Size Code: | 203 |
| Dynamic Load Rating (lb): | 2,360 lb | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Static Load Rating (lb): | 1,110 lb |
General Specifications
| UPC: | 662460427546 | Weight: | 0.78 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

