Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-226 AH
Part #:764807
Catalog #:VF2S-226 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.141 in | Overall Length (in): | 7.09 in |
| Bore Diameter (in): | 1.625 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 2.281 in |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 7,370 lb |
| Static Load Rating (lb): | 4,590 lb | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3000 rpm | Bearing Type: | Standard Duty |
| Size Code: | 209 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Insert: | VS-226 | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662460550145 | Weight: | 4.47 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

