Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-331 AH
Part #:764808
Catalog #:VF2S-331 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.00 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 2.656 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.250 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Bearing Type: | Medium Duty | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 9,800 lb | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.719 in | Radial Clearance: | Standard |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Insert: | VS-331 | Size Code: | 211 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 2500 rpm |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 6,570 lb |
General Specifications
| UPC: | 662460550152 | Weight: | 7.62 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

