Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-212 AH
Part #:765616
Catalog #:VF2S-212 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.44 in |
| Overall Length (in): | 4.41 in | Overall Height (in): | 1.484 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.281 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 6500 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.121 in |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 2,870 lb | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Size Code: | 204 |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0332 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 1,480 lb | Insert: | VS-212 |
General Specifications
| UPC: | 662460066011 | Weight: | 1.10 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

