Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-215 AH
Part #:765801
Catalog #:VF2S-215 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.69 in |
| Overall Height (in): | 1.551 in | Overall Length (in): | 4.89 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.363 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.313 in |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 5500 rpm |
| Vibration Frequency Roller Spin: | 0.0387 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw | Insert: | VS-215 |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 3,150 lb |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 1,760 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Size Code: | 205 |
General Specifications
| UPC: | 662460066028 | Weight: | 1.40 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

